SLOU590 January 2025 TAS5802 , TAS5815
The Sample Rate Converter (SRC) supports 32 kHz, 44.1 kHz and 48 kHz input sample rates. These input sample rates can be converted to 44.1 or 48 kHz sample rate.