SLOU590 January 2025 TAS5802 , TAS5815
This process flow supports a maximum internal sample rate of 48kHz. It is intended for a single speaker with the same blocks as a single channel in Section 2.3.
Figure 2-6 depicts the signal path for this flow. The blocks below correspond to the functions found in the PPC3 GUI.
Figure 2-8 Process Flow 8