SLOU590 January 2025 TAS5802 , TAS5815
This process flow supports 1.0 speaker configurations with a maximum internal sample rate of 96 kHz and is therefore considered a true 96 kHz flow. It is intended for a single speaker with the same blocks as a single channel in Section 2.2.
Figure 2-5 depicts the signal path of this flow. The blocks below correspond to the functions found in the PPC3 GUI.
Figure 2-7 Process Flow 7