SLUS772G March 2008 – June 2020
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VDD | –0.3 | 52 | V | |
RC, SS, FB, DIS/EN | –0.3 | 10 | |||
ISNS | –0.3 | 8 | |||
Output voltage | COMP, BP, GDRV | –0.3 | 9 | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |