SLUS772G March 2008 – June 2020
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage | 8 | 12 | 20 | V | |
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage | 35 | V | |||
IOUT | Output current | 0.7 | A | |||
SYSTEM CHARACTERISTICS | ||||||
fSW | Switching frequency | 400 | kHz |