SLUS772G March 2008 – June 2020
PRODUCTION DATA
REFERENCE DESIGNATOR | TYPE | DESCRIPTION | SIZE |
---|---|---|---|
C1,C2 | Capacitor | 10 μF, 25 V | 1206 |
C3, C4 | 2.2 μF, 100 V | 1210 | |
C5 | 1 nF, NPO | 0603 | |
C6 | 100 pF, NPO | 0603 | |
C8 | 100 pF | 0603 | |
C9 | 0.1 μF | 0603 | |
C10 | 0.1 μF, 25 V | 0805 | |
C11 | 1 μF, 25 V | 1206 | |
C13 | 220 pF | 0603 | |
C14 | 10 nF, X7R | 0603 | |
C21 | 330 μF, 25 V electrolytic | ||
D1 | Diode | B2100, SHTKY, 100 V, 2 A | SMB |
D2 | BZT52C43 | SOD-123 | |
D3 | MMBD7000 | SOT-23 | |
L1 | Inductor | Wurth 7447709100, 10 μH, 6 A | 12mm × 12mm × 10mm |
Q1 | MOSFET | Si7850DP, 60 V, 31 mΩ | SO-8 |
Q3 | 2N7002, 60 V, 0.1 A | SOT-23 | |
R1 | Resistor | 15 mΩ | 2512 |
R2 | 3.01 Ω | 0805 | |
R3 | 402 kΩ | 0603 | |
R4 | 14.3 kΩ | 0603 | |
R6 | 0.36 Ω | 2512 | |
R11 | 1 kΩ | 0603 | |
R13 | 30.1 kΩ | 0603 | |
R15 | 49.9 kΩ | 0603 | |
R24 | 10 kΩ | 0603 | |
R23 | 10 Ω | 0603 | |
U1 | Integrated circuit | TPS40211 | DRC-10 |