SLUU359A April 2009 – February 2022 TPS51113
Table 5-1 gives the EVM performance specifications.
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | 8 | 12 | 14 | V | |
| IIN(max) | Maximum input current | VIN = 8 V, IO = 25 A | 4.3 | A | ||
| IIN | No load input current | VIN = 14 V, IO = 0 A | 100 | mA | ||
| OUTPUT CHARACTERISTICS | ||||||
| VOUT | Output voltage | 1.2 | V | |||
| VREG | Output voltage regulation | Line regulation | 0.1% | |||
| Load regulation | 0.3% | |||||
| VRIPPLE | Output voltage ripple | VIN = 12 V, IO = 25 A | 40 | mVpp | ||
| Ouptut load current | 0 | 25 | A | |||
| Output overcurrent threshold | 33 | A | ||||
| SYSTEMS CHARACTERISTICS | ||||||
| fSW | Switching frequency | 300 | kHz | |||
| η | Peak efficiency | VIN = 12 V, VOUT = 1.2 V, IO = 18 A | 89.19% | |||
| η | Full load efficiency | VIN = 12 V, VOUT = 1.2 V, IO = 25 A | 88.57% | |||
| TA | Operating ambient temperature | 25 | °C | |||