SLUUBE0A November   2015  – August 2021 TPS549A20

 

  1.   Trademarks
  2. Introduction
  3. Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. Electrical Performance Specifications
  5. Schematic
  6. Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  7. Configurations
    1. 6.1 PMBus Address Selection
    2. 6.2 Mode Selection
    3. 6.3 VDD Pin Supply Selection
  8. Test Procedure
    1. 7.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 7.2 PMBUS Setup and Verification
    3. 7.3 Control-Loop Gain and Phase-Measurement Procedure
    4. 7.4 List of Test Points
    5. 7.5 Equipment Shutdown
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Revision History

Mode Selection

The MODE can be set by J5.

Table 6-2 Mode Selection
JUMPER SET TO:MODE SELECTION
1 to 2 pin shortedFCCM with 2x RC time constant
3 to 4 pin shorted(1)FCCM(2) with 1x RC time constant(1)
5 to 6 pin shortedFCCM(2) with 2x RC time constant
7 to 8 pin shortedAuto-skip mode with 2× RC time constant
9 to 10 pin shortedAuto-skip mode with 1× RC time constant
Default setting.
The device enters FCCM after PGOOD goes high.