SLUUBE4B February 2016 – August 2021 TPS548D22
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
Input Characteristics | ||||||
Voltage range | VIN tied to VDD | 5 | 12 | 16 | V | |
Maximum input current | VIN = 12 V, IO = 40 A | 12 | A | |||
No load input current | VIN = 12 V, IO = 0 A | 60 | mA | |||
Output Characteristics | ||||||
VOUT | Output voltage | Output current = 10 A | 1 | V | ||
IOUT | Output load current | IOUT(min) to IOUT(max) | 0 | 40 | A | |
Output voltage regulation | Line regulation: input voltage = 5 V to 16 V | 0.5% | ||||
Load regulation: output current = 0 A to IOUT(max) | 0.5% | |||||
VOUT | Output voltage ripple | VIN = 12 V, IOUT = 40 A | 10 | mVPP | ||
VOUT | Output overcurrent | 46 | A | |||
Systems Characteristics | ||||||
Switching frequency | FSW | 650 | kHz | |||
VOUT | Peak efficiency | VIN = 12 V, IO = 18 A, FSW = 650 kHz | 89% | |||
Operating temperature | Toper | 0 | 105 | °C |