SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | 180K Temperature Model | Coeff b4 | I2 | –32768 | 32767 | 4385 | — |
Description: This is the coefficient of the 0th power element of the second temperature polynomial.