SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | CUV | CUV Threshold Override | U2 | 0x0000 | 0xFFFF | 0xFFFF | Hex |
Description: By default, CUV uses a threshold code calculated from settings and TI factory trim. These trims may be overridden by customer-calibrated values if extra precision is required. The CAL_CUV command performs this calibration and writes this value.
0xffff = Use calculated values based on Protections:CUV:Threshold.
All other values = Use specified threshold code from CAL_CUV command.