SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | COV | Recovery Hysteresis | U1 | 2 | 20 | 2 | 50.6mV |
Description: This parameter sets the Cell Overvoltage Protection hysteresis threshold in units of 50.6mV. The maximum cell voltage must be less than or equal to the COV threshold minus this hysteresis for Protections:Recovery:Time to recover from a COV condition.