SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | 2LVL | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Second Level Protector Permanent Fail delay. The device checks the FUSE pin each second, and if it is asserted by the second level protector for Permanent Fail:2LVL:Delay seconds, the 2LVL PF is triggered.