SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | LFOF | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Internal LFO Permanent Fail delay. The device monitors the output of its Low-Frequency Oscillator integrity check. If the error bit is set for Permanent Fail:LFOF:Delay seconds, the LFOF Permanent Failure is triggered. If Permanent Fail:LFOF:Delay = 0, FETs are automatically turned off when LFO Failure is detected, regardless of the Settings:Permanent Failure:Enabled PF C[LFOF] setting.