| 15 |
SSBC |
Setting this bit causes the Alarm Status()[SSBC] to be set
and latched when Alarm Raw Status()[SSBC] is
asserted. |
| 14 |
SSA |
Setting this bit causes the Alarm Status()[SSA] to be set
and latched when Alarm Raw Status()[SSA] is asserted. |
| 13 |
PF |
Setting this bit causes the Alarm Status()[PF] to be set
and latched when Alarm Raw Status()[PF] is asserted. |
| 12 |
MSK_SFALERT |
Setting this bit causes the Alarm Status()[MSK_SFALERT] to
be set and latched when Alarm Raw Status()[MSK_SFALERT] is
asserted. |
| 11 |
MSK_PFALERT |
Setting this bit causes the Alarm Status()[MSK_PFALERT] to
be set and latched when Alarm Raw Status()[MSK_PFALERT] is
asserted. |
| 10 |
INITSTART |
Setting this bit causes the Alarm Status()[INITSTART] to
be set and latched when Alarm Raw Status()[INITSTART] is
asserted. |
| 9 |
INITCOMP |
Setting this bit causes the Alarm Status()[INITCOMP] to be
set and latched when Alarm Raw Status()[INITCOMP] is
asserted. |
| 7 |
FULLSCAN |
Setting this bit causes the Alarm Status()[FULLSCAN] to be
set and latched when Alarm Raw Status()[FULLSCAN] is
asserted. |
| 6 |
XCHG |
Setting this bit causes the Alarm Status()[XCHG] to be set
and latched when Alarm Raw Status()[XCHG] is
asserted. |
| 5 |
XDSG |
Setting this bit causes the Alarm Status()[XDSG] to be set
and latched when Alarm Raw Status()[XDSG] is
asserted. |
| 4 |
SHUTV |
Setting this bit causes the Alarm Status()[SHUTV] to be
set and latched when Alarm Raw Status()[SHUTV] is
asserted. |
| 3 |
FUSE |
Setting this bit causes the Alarm Status()[FUSE] to be set
and latched when Alarm Raw Status()[FUSE] is
asserted. |
| 2 |
CB |
Setting this bit causes the Alarm Status()[CB] to be set
and latched when Alarm Raw Status()[CB] is asserted. |
| 1 |
ADSCAN |
Setting this bit causes the Alarm Status()[ADSCAN] to be
set and latched when Alarm Raw Status()[ADSCAN] is
asserted. |
| 0 |
WAKE |
Setting this bit causes the Alarm Status()[WAKE] to be set
and latched when Alarm Raw Status()[WAKE] is
asserted. |