SLUUCF2C January 2021 – May 2022 BQ769142
The 0x0071 DASTATUS1(), 0x0072 DASTATUS2(), 0x0073 DASTATUS3(), and 0x0074 DASTATUS4() subcommands provide raw ADC counts in 32-bit format of the cell voltage measurements, as well as the synchronized current measurements taken simultaneously with each cell voltage measurement.
The 32-bit cell voltage counts data has an LSB value of approximately 5 × VREF1 / 223 ≅ 5 × 1.212 V / 223 ≅ 0.722 μV.
The 32-bit current counts data has an LSB value of approximately VREF2 / (5 × 223) ≅ 1.24 V / (5 × 223) ≅ 29.56 nV.
Table 5-4 provides further details.
| Subcommand Address | Bytes within Block | Name | Unit |
|---|---|---|---|
| 0x0071 | 0–3 | Cell 1 Voltage Counts | ADC counts |
| 4–7 | Cell 1 Current Counts | ADC counts | |
| 8–11 | Cell 2 Voltage Counts | ADC counts | |
| 12–15 | Cell 2 Current Counts | ADC counts | |
| 16–19 | Cell 3 Voltage Counts | ADC counts | |
| 20–23 | Cell 3 Current Counts | ADC counts | |
| 24–27 | Cell 4 Voltage Counts | ADC counts | |
| 28–31 | Cell 4 Current Counts | ADC counts | |
| 0x0072 | 0–3 | Cell 5 Voltage Counts | ADC counts |
| 4–7 | Cell 5 Current Counts | ADC counts | |
| 8–11 | Cell 6 Voltage Counts | ADC counts | |
| 12–15 | Cell 6 Current Counts | ADC counts | |
| 16–19 | Cell 7 Voltage Counts | ADC counts | |
| 20–23 | Cell 7 Current Counts | ADC counts | |
| 24–27 | Cell 8 Voltage Counts | ADC counts | |
| 28–31 | Cell 8 Current Counts | ADC counts | |
| 0x0073 | 0–3 | Cell 9 Voltage Counts | ADC counts |
| 4–7 | Cell 9 Current Counts | ADC counts | |
| 8–11 | Cell 10 Voltage Counts | ADC counts | |
| 12–15 | Cell10 Current Counts | ADC counts | |
| 16–19 | Cell 11 Voltage Counts | ADC counts | |
| 20–23 | Cell 11 Current Counts | ADC counts | |
| 24–27 | Cell 12 Voltage Counts | ADC counts | |
| 28–31 | Cell 12 Current Counts | ADC counts | |
| 0x0074 | 0–3 | Reserved | — |
| 4–7 | Reserved | — | |
| 8–11 | Cell 13 Voltage Counts | ADC counts | |
| 12–15 | Cell 13 Current Counts | ADC counts | |
| 16–19 | Reserved | — | |
| 20–23 | Reserved | — | |
| 24–27 | Cell 14 Voltage Counts | ADC counts | |
| 28–31 | Cell 14 Current Counts | ADC counts |