SLUUCI9A January   2022  – December 2022 UCC28781

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. Description of EVM
  6. Electrical Performance Specifications of EVM
  7. Schematic Diagram of EVM
  8. Operating the EVM from a DC or an AC Source
    1. 6.1 Typical Applications
    2. 6.2 Using the EVM with a DC Voltage Source
    3. 6.3 Using the EVM with an AC Voltage Source
  9. Test Set-ups
    1. 7.1 Test Set-up Requirements
      1. 7.1.1 Test Set-up Requirements for DC Input
      2. 7.1.2 Test Set-up Requirements for AC Input
    2. 7.2 Test Set-up Diagrams
    3. 7.3 Terminals and Test Points
  10. Performance Data and Typical Characteristic Curves
    1. 8.1 Table of Efficiency Measurements with DC Input
    2. 8.2 Table of Efficiency Measurements with AC Input
    3. 8.3 Efficiency Graphs with DC Input Voltage (Typical Results)
    4. 8.4 Switching Frequencies in Various Operating Modes
    5. 8.5 Key Switching Waveforms and Operating Mode Load Current
    6. 8.6 Thermal Images at Full Load (15 V, 4.0 A) with DC and AC Inputs
  11. Transformer Details
  12. 10EVM Assembly and Layout
  13. 11List of Materials
  14. 12Revision History

Test Set-up Requirements for DC Input

Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50 VDC.

GUID-E4B7B1E7-0847-4195-8170-CBD2081DEBFC-low.png
WARNING:

  • If you are not trained in the proper safety of handling and testing power electronics please do not test this evaluation module.
  • While the EVM is energized, never touch the EVM or its electrical circuits, as these circuits can be at high voltages capable of causing electrical shock hazard.
  • Caution Hot Surface. Contact can cause burns. Do not touch!
  • Read this user's guide thoroughly before making test.

Voltage Source: Line-Isolated DC source capable of handling 100-W power level. Set output current limit to 1 A.

Input Isolation Transformer: If the DC source has no internal safety isolation from the AC line, a suitably-rated 1:1 isolation transformer shall be used on the input to the DC source and be constructed in a manner in which the primary windings are separated from the secondary windings by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.

Output Meters: Digital voltage meter, digital current meter

Input Meters: Digital voltage meter, digital current meter

Oscilloscope:

  • 4-Channel, 500 MHz bandwidth.
  • Probes capable of handling 600 V.

Output Load: Resistive or electronic load capable of handling 100 W at 15 V.

Recommended Wire Gauge: Insulated 18AWG.

Set up the test configuration for DC input as shown in Figure 7-1.

GUID-4575B660-1A83-4FE2-927F-745823360C72-low.png
WARNING:

Caution: Do not leave EVM powered when unattended.

!! Do not apply an AC voltage source to the DC input of this board. This will damage the EVM! (See above set-up of Voltage Source)