SLUUCK5 November   2021 TPS92623-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  3. 2TPS92623-Q1EVM Description
    1. 2.1 Connector Map
    2. 2.2 Jumper Map
  4. 3Test Setup
  5. 4Schematic, Bill of Materials, and Layout
    1. 4.1 Schematics
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout

Bill of Materials (BOM)

Table 4-1 lists the TPS92623-Q1EVM BOM.
Table 4-1 Bill of Materials
Item Number Designator Value Quantity Part Number Manufacturer Description
1 C1, C2 1 uF 2 08055C105K4Z2A 'AVX CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805
2 C3 0.1 uF 1 06035C104K4Z4A AVX CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603
3 C7, C8, C9 0.01 uF 3 C1608X7R1H103K080AA TDK CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603
4 R1, R4, R5 1.15 ohm 3 CRCW06031R15FKEA Vishay-Dale RES, 1.15, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
5 R2, R3, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R26, R27, R28, R29, R30, R31 57.6 ohm 18 CRCW120657R6FKEA Vishay-Dale RES, 57.6, 1%, 0.25 W, AEC-Q200 Grade 0, 1206
6 R17 2.21k ohm 1 CRCW060320K0FKEA Vishay-Dale RES, 2.21 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603
7 R18, R19, R20 38.8 k ohm 3 RT0603BRD0738K8L Yageo America RES, 38.8 k, 0.1%, 0.1 W, 0603
8 R16 69.8 k ohm 1 RT0603BRD0769K8L Yageo America RES, 69.8 k, 0.1%, 0.1 W, 0603
9 R21, R22, R23, R24, R25 10.0 k ohm 5 RCG060310K0FKEA Vishay Draloric RES, 10.0 k, 1%, 0.1 W, 0603
10 D1 1 SK36A-LTPMSCT-ND Micro Commercial Co DIODE, SCHOTTKY, 60V, 3A, DO214AC
11 SH-J1, SH-J2, SH-J3, SH-J4, SH-J6, SH-J7, SH-J8 7 SPC02SYAN Sullins Connector Solutions Shunt, 100mil, Flash Gold, Black
12 J1 - Open Test, J2 - Short Test, J3 - Open Test, J4 - Short Test, J5 - Open Test, J6 - Short Test, J7 - PWM1, J8 - PWM2, J9 - PWM3, J10 - On(OFF) - OFF(OFON) 10 TSW-102-23-T-S Samtec Header, 2.54mm, 2x1, Tin, TH
13 U1 1 TPS92623QPWPRQ1 Texas Instruments Three-Channel, Automotive High Side LED Driver