SLUUCR5A december 2022 – june 2023 LM74900-Q1
The LM74900Q1EVM is configured by default for evaluating 12-V automotive reverse battery protection with switched output to disconnect power path or clamp the output. The EVM can be used to evaluate both LM74900-Q1 and LM74910-Q1 devices.
By default the LM74900Q1EVM has LM74910-Q1 (U1) device populated for evaluation. For evaluation of LM74900-Q1, the user needs to replace U1 with LM74900-Q1.
| Part Number | EVM Function | Vin Range | Vin UVLO | Vin OVP |
ENABLE (EN) |
Overcurrent Protection |
Features | |
|---|---|---|---|---|---|---|---|---|
| Low Setting | Hi Setting | |||||||
| LM74900Q1EVM | Ideal diode with circuit breaker, under and overvoltage protection with fault output | 3 V to 65 V | 5.8 V | 36.96 V | Active high | 5 A | 10 A | Adjustable overcurrent protection and circuit breaker timer setting, configurable SLEEP mode |