SLUUCR5A december 2022 – june 2023 LM74900-Q1
Table 4-1 lists the LM74900Q1EVM evaluation board input and output connector functionality. Table 4-2 and Table 4-3 describe the test point availability and the jumper functionality.
| Connector | Label | Description |
|---|---|---|
| J1 | VIN | Power input connector to the positive rail of the input power supply. |
| J3 | PGND | Ground connection for the power supply. |
| J2 | VOUT | Power output connector to the positive side of the load. |
| J9 | VOUT_LC | Power output connector after the output CLC Filte5. |
| J4 | PGND | Ground connection for the load. |
| Test Points | Label | Description |
|---|---|---|
| TP1 | VIN | Input power supply to the EVM. |
| TP2 | VOUT | Output from the EVM. |
| TP3, TP4, TP14 | PGND | EVM ground. |
| TP5 | EN | Enable input. |
| TP6 | VS | Input power supply to the IC. |
| TP7 | DGATE | Diode controller gate drive output. |
| TP8 | HGATE | GATE driver output for the HSFET. |
| TP9 | FLT/ | Active low open drain fault output. |
| TP10 | SLEEP/ | Active low SLEEP mode input. |
| TP11 | TMR | Fault timer input. |
| TP12 | IMON | Analog current monitor output. |
| TP13 | C | Cathode of the ideal diode. |
| Jumper | Connection | Description |
|---|---|---|
| J5 | 1-2 | EN connected to C. EN pulled High. |
| 2-3 | EN connected to GND. EN pulled Low. | |
| J6 | 1-2 | SLEEP/ connected to C. SLEEP mode disabled. |
| 2-3 | SLEEP/ connected to GND. SLEEP mode active. | |
| J7 | 1-2 | Output high D5 LED indication. |
| J8 | 1-2 | SLEEP_OV connected to VOUT. Overvoltage clamp functionality in SLEEP mode. |
| 2-3 | SLEEP_OV connected to C. Overvoltage cut-off functionality in SLEEP mode. | |
| J10 | 1-2 | TIMER duration set to 1 ms. |
| 3-4 | TIMER duration set to 10 ms, | |
| 5-6 | Controller set in latch-off mode, | |
| J11 | 1-2 | Overcurrent protection disabled. |
| 3-4 | Overcurrent protection threshold set to 5 A. | |
| 5-6 | Overcurrent protection threshold set to 10 A. | |
| J12 | 1-2 | IMON voltage set to 0.54 V/A. |
| 3-4 | IMON voltage set to 0.27 V/A. |