Table 2-5 Recommended Operating
Conditions for BQ25756EVM
|
Description |
MIN |
TYP |
MAX |
UNIT |
| VIN
(J1) |
Input
voltage to the EVM |
4.2 |
|
55(1) |
V |
| VOUT
(J3) |
Output
voltage of the EVM |
3.3 |
|
55(1) |
V |
| ILIM_HIZ
(J1) |
Input
current of the EVM |
|
|
10(3)(4) |
A |
| ICHG
(J3) |
Output
current of the EVM |
|
|
10(3) |
A |
| Regulator output power |
Output
power of the EVM |
|
|
400(3) |
W |
| EXT_DRV
(J6) |
Voltage
applied to DRV_SUP pin of the regulator |
4 |
|
11 |
V |
| IAC
Sense Resistor |
Input
current sense resistor |
2 |
5(5) |
10 |
mΩ |
| EVM
Operating Ambient Temperature (TA) |
|
|
25(2) |
|
°C |
(1) Due to the high di/dt and dv/dt
electrical flow associated with switch-mode power supplies, nodes on the EVM can
have a high spike above the input voltage (in buck mode) or output voltage (in
boost mode) level. Switch node voltage can swing up to the "input or output +
inductive spike" level. High side gate drives can swing up to the "switch node
voltage + 11V (DRV_SUP supply voltage dependent) + gate drive inductive spike"
level. Safety precautions must be observed at all times.
(2) Connectors, bump-ons, jumpers on the EVM are not a good choice for evaluation
under temperature greatly deviated from room temperature of 25°C. Please refer
to BOM for temperature rating of board components.
(3) Thermal monitoring (for example,
using a thermal camera) is recommended if power stage output current > 5A or
total output power > 100W.
(4) Default EVM input current limit
is set to 8A through the ILIM_HIZ pin. The current limiting feature can be
disabled by setting EN_ILIM_HIZ_PIN bit to '0', changing ILIM_HIZ pin resistor,
or shorting ILIM_HIZ pin to PGND through JP11.
(5) The input sense resistor is
optional and the sense resistor can be removed. For an USB-C EPR operation, a
5mΩ sense resistor is needed.