SLUUCV8A October 2023 ā June 2025 TPS4810-Q1
The TPS4810Q1EVM evaluation board enables evaluation of the TPS48100-Q1 driver. The input power is applied between connectors T1 and T4. Connectors T2 and T3 provide an output connection to the load. Refer to the schematic in Figure 4-1 and EVM test setup in Figure 3-1.
D3 provides the fault indication output for under-voltage fault, charge pump UVLO, short-circuit fault and during SCP comparator diagnosis.
| Part Number | EVM Function | Vin Range | Vin UVLO |
ENABLE (EN/UVLO) |
Short Circuit Protection |
Features | |
|---|---|---|---|---|---|---|---|
| Low Setting | Hi Setting | ||||||
| TPS4810Q1EVM | Smart high side driver with reverse polarity protection, short-circuit protection and diagnostics | 24Vā54V | 24V | Active high | 20A | 50A |
Low-side and high-side using external sense resistor MOSFET VDS sensing Short-circuit protection with auto-retry/ latch response |