SLUUCZ9D
January 2024 – February 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
1.3.1
U1 Component Selection
1.3.2
UCC33420-Q1 Pin Definition
1.4
Specification
2
Hardware
2.1
EVM Setup and Operation
2.1.1
Recommended Test Equipment
2.1.2
External Connections for Easy Evaluation
2.1.3
Powering the EVM
2.1.4
EVM Test Points
2.1.5
Oscilloscope Probes: Probing the EVM
3
Implementation Results
3.1
Schematic
3.2
Performance Data
3.2.1
Efficiency Data
3.2.2
Regulation Data
3.2.3
Startup Waveforms
3.2.4
Inrush Current
3.2.5
AC Ripple Voltage
3.2.6
Load Transient
3.2.7
VCC Short-Circuit
3.2.8
Thermal Performance
4
Hardware Design Files
4.1
Assembly and Printed Circuit Board (PCB)
4.2
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
2.1.3
Powering the EVM
WARNING:
Hot surface. Contact can cause burns. U1 package surface can reach temperatures of 100°C above ambient. Do not touch!
Do not test this EVM unless trained in the proper safety, handling and testing of power electronics.
Power on for Start-up:
Verify VINP and V
EN
power supplies are off/disabled and no voltage is applied to the DUT.
Verify the load on VCC is disabled.
Turn on the VINP DC power supply. Verify 5V is present at TP1-to-TP2.
Turn on the V
EN
bias power supply. EVM is now enabled with VCC in regulation under no load condition.
Verify 5V present on VCC-GNDS.
Enable the 300mA load on VCC.
The UCC33420 is now regulating VCC and processing 1.5W of isolated output power.
Vary VINP between 4.5 V<VINP<5.5 V, vary I
out
between 0 mA<I
out
<300 mA.
Insert oscilloscope probes into TP3 and TP6 for measuring VINP and VCC startup, steady state and AC ripple voltage.
Power off for Shutdown:
Turn off V
EN
power supply.
Disable I
out
load.
Turn off VINP power supply.