SLUUD69 December 2024 TPS923650 , TPS923651
PRODUCTION DATA
The TPS923651/0 evaluation module (EVM) is designed for evaluating the device family of TPS923651/0 LED driver.
Table 2-5 lists the available EVMs in the TPS923651/0 EVM family, the corresponding chip mounted on the PCB and its features. Multiple EVM variants may share one PCB through BOM variation. For example, TPS923650D1DRLREVM and TPS923650D2DRLREVM share the same PCB (LED039) but are populated with different components. LED037 is for WSON package. LED038 is for HVSSOP package. LED039 is for SOT583 package.
EVM PCB Name | EVM Part Number | Chip Part Number | Package | Typical Current Limit | Switching Frequency | Dimming Method |
|---|---|---|---|---|---|---|
LED037 | TPS923651D1DSGREVM | TPS923651D1DSGR | WSON (8) | 3.2A | 400kHz | PWM |
| TPS923651D2DSGREVM | TPS923651D2DSGR | WSON (8) | 3.2A | 400kHz | Analog | |
| TPS923650D1DSGREVM | TPS923650D1DSGR | WSON (8) | 1.6A | 1MHz | PWM | |
| TPS923650D2DSGREVM | TPS923650D2DSGR | WSON (8) | 1.6A | 1MHz | Analog | |
LED038 | TPS923651D1DGNREVM | TPS923651D1DGNR | HVSSOP (8) | 3.2A | 400kHz | PWM |
| TPS923651D2DGNREVM | TPS923651D2DGNR | HVSSOP (8) | 3.2A | 400kHz | Analog | |
| TPS923650D1DGNREVM | TPS923650D1DGNR | HVSSOP (8) | 1.6A | 1MHz | PWM | |
| TPS923650D2DGNREVM | TPS923650D2DGNR | HVSSOP (8) | 1.6A | 1MHz | Analog | |
LED039 | TPS923650D1DRLREVM | TPS923650D1DRLR | SOT583 (8) | 1.6A | 400kHz | PWM |
| TPS923650D2DRLREVM | TPS923650D2DRLR | SOT583 (8) | 1.6A | 400kHz | Analog |
![]() | Caution | Read the user's guide before use. |
![]() | Caution | Hot surface. Contact can cause burns. Do not touch! |
![]() | Danger | High voltage. |