SLVAEB1A March   2020  – October 2021 TLV62568 , TLV62569 , TLV62585

 

  1.   Trademarks
  2. 1Introduction
  3. 2Describing the TLV62569 Package Technologies: SOT23-5, SOT23-6, and SOT563
  4. 3Understanding Thermal Performance and Junction Temperature Estimation
    1. 3.1 Understanding Thermal Performance
    2. 3.2 Estimating Junction Temperature
  5. 4Measurement Setup and Test Results
    1. 4.1 Efficiency Measurements
    2. 4.2 Thermal Measurements
  6. 5Thermal Performance Analysis for SOT23-5, SOT23-6, and SOT563 Packages
    1. 5.1 Comparing SOT563 (DRL) and SOT23-6 (DDC)
    2. 5.2 Comparing SOT23-6 (DDC) and SOT23-5 (DBV)
    3. 5.3 Comparing SOT563 (DRL) and SOT23-5 (DBV)
  7. 6Summary
  8. 7References
  9. 8Revision History

Comparing SOT563 (DRL) and SOT23-6 (DDC)

As observed in the previous section, with a lower junction and case temperature, SOT23-6 package offers improved thermal performances over the SOT563. Although both packages use FCOL technology, SOT23-6 package leadframe design has a bigger copper area which reduces the parasitic impedance and allows more power dissipation, which translates into higher efficiency at heavy loads and improved thermal performances respectively.

On the other side, the SOT563 offer better efficiency at light loads. Also SOT563 (DRL) package is 65% smaller than the SOT23-6 (DDC), enabling much smaller design for space critical designs.