SLVAET8 June   2020 TPS62810-Q1 , TPS62810M , TPS62811-Q1 , TPS62811M , TPS62812-Q1 , TPS62812M , TPS62813-Q1 , TPS62813M , TPS62824A , TPS62825 , TPS62825A , TPS62826 , TPS62826A , TPS62827 , TPS62827A

 

  1.   Powering VCCINT_VCU Rail in the Xilinx® Zynq®UltraScale+™ Family of Multiprocessors
    1.     Trademarks
    2. 1 Introduction
    3. 2 Proposed Solution
      1. 2.1 Light Load Efficiency and Fast Transient Response
      2. 2.2 Fixed Frequency and Noise Control
    4. 3 Summary
    5. 4 References

Fixed Frequency and Noise Control

In some applications, it may be desirable to best control the switching noise produced by the DC/DC converter, To keep it out of system-critical frequencies, for example, the AM radio band, or facilitate its filtering. While some versions of the TPS6282X family support forced PWM operation at light load, the DCS-Control™ topology is non-oscillator-based and its switching frequency can vary with changes in the application conditions as shown in Understanding frequency variation in the DCS-Control™ topology article. For noise control optimization, a fixed switching frequency topology DC/DC converter, similar to the TPS6281X as shown in TPS6281x-Q1 2.75-V to 6-V Adjustable-Frequency Step-Down Converter data sheet, can be the better choice to power VCCINT_VCU.

TPS62810-Q1 TPS62811-Q1 TPS62812-Q1 TPS62813-Q1 TPS62825, TPS62826 TPS62827 TPS62824A TPS62825A TPS62826A TPS62827A TPS62825_adj_typ.gifFigure 4. Typical TPS6281X Application Circuit

Table 2. Switching Frequency Settings Example Table for TPS62810-Q1

RCF Switching frequency Min count (Vout <1 V)
10kΩ to 4.5kΩ 1.8MHz (10kΩ) to 4MHz (4.5kΩ) 53µF
33kΩ to 15kΩ 1.8MHz (33kΩ) to 4MHz (15kΩ) 100µF
100kΩ to 45kΩ 1.8MHz (100kΩ) to 4MHz (45kΩ) 200µF
tied to GND Internally fixed at 2.25 MHz 53µF
tied to VIN Internally fixed at 2.25 MHz 200µF

The TPS6281X is 2.75-V to 6-V input step-down converter pin-to-pin family supporting output currents ranging from 1-A to 4-A and available in a 3-mm x 2-mm VQFN package. The switching frequency is fixed and externally adjustable from 1.8-MHz to 4-MHz using a RCF resistor connected to the COMP/FSET pin. It can also be synchronized to an external clock in the same frequency range. The feedback voltage accuracy is specified to 1% over the whole junction temperature range of –40°C to 150°C.