SLVAEU0 September 2020 LM117HVQML-SP , LM117QML-SP , LM136A-2.5QML-SP , LM137JAN-SP , LM137QML-SP , LM185-1.2QML-SP , LM185-2.5QML-SP , LM2940QML-SP , LM2941QML-SP , LM4050QML-SP , LM723JAN-SP , LP2953QML-SP , TL1431-SP , TPS50601-SP , TPS50601A-SP , TPS7A4501-SP , TPS7H1101-SP , TPS7H1101A-SP , TPS7H1111-SP , TPS7H2201-SP , TPS7H2211-SP , TPS7H3301-SP , TPS7H4001-SP , TPS7H4002-SP , TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP , TPS7H6003-SP , UC1525B-SP , UC1611-SP , UC1705-SP , UC1707-SP , UC1708-SP , UC1709-SP , UC1710-SP , UC1715-SP , UC1823A-SP , UC1825-SP , UC1825A-SP , UC1825B-SP , UC1832-SP , UC1834-SP , UC1842-SP , UC1842A-SP , UC1843-SP , UC1843A-SP , UC1843B-SP , UC1844-SP , UC1844A-SP , UC1845-SP , UC1845A-SP , UC1846-SP , UC1856-SP , UC1863-SP , UC1875-SP , UC1901-SP , UC19432-SP , UCC1806-SP
The critical items for board-level solder process for a Leadless Ceramic Chip Carrier (LCCC) package are solder paste thickness and depth of package insertion into the paste during pick and place.
If the paste under the package is too thin it will result in a poor solder joint.
Too much solder paste can cause excess solder on the sides of the package.
If the package is placed too far into the paste (too close to the board) it can cause excess solder on the sides of the package.
The solder should adhere to the pads on the package backside and flow up the castellation.
The package should be parallel to the board (no tilt).
The package needs to be aligned to the pads.
The circuit board pads should be sized to fit the pads on the underside of the package and allow for a fillet on the sides.
Placement depth should be consistent.
With mixed package types on the board the actual reflow temperature of the LCCC component should be measured (thermocouple on package via thermally conductive epoxy).