SLVAF10 March   2021 TPS1H000-Q1 , TPS1H100-Q1 , TPS1H200A-Q1 , TPS1HA08-Q1 , TPS1HB08-Q1 , TPS1HB16-Q1 , TPS1HB35-Q1 , TPS1HB50-Q1 , TPS2H000-Q1 , TPS2H160-Q1 , TPS2HB16-Q1 , TPS2HB35-Q1 , TPS2HB50-Q1 , TPS4H000-Q1 , TPS4H160-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Device Thermals
  4. 3Timing Limitations
    1. 3.1 Background
    2. 3.2 Pulse-Width distortion (PWD)
      1. 3.2.1 Timing Impact of Delay Mismatch
      2. 3.2.2 Power Impact of Delay Mismatch on Resistive Loads
    3. 3.3 Finite Slew Rate
      1. 3.3.1 Timing Impact of Finite Slew Rate and Slew Rate Mismatch
      2. 3.3.2 Impact of Finite Slew Rate on Resistive Load Power
      3. 3.3.3 Impact of Slew Rate on LED Power
  5. 4System-Level Considerations
    1. 4.1 Diagnostics and Protection
      1. 4.1.1 Analog Current Sense
    2. 4.2 Dimming Ratio
    3. 4.3 Side-Stepping Frequency Limitations
  6. 5References

Timing Impact of Delay Mismatch

If td(match) > 0, this means that the ON delay is larger than OFF delay. This results in truncation of a high PWM pulse by td(match). Conversely td(match) < 0 results in expansion of the high PWM pulse and truncation of the low pulse by td(match). Increased delay mismatch mutates the output PWM, which is why delay mismatch is also referred to as pulse-width distortion.

The actual pulse-width observed on the output can be calculated as below, where Din is the input PWM duty cycle and f is the PWM frequency. Using min/max data sheet specifications in these calculations gives the worst case pulse-widths versus frequency as well as the range guaranteed by TI.

Equation 11. GUID-7953AF89-0C63-4548-BC24-B35239CA2289-low.png
Equation 11. GUID-00EE9F82-A09C-40F3-B3F6-8ACDDF7385F7-low.png
Equation 11. GUID-0EC85F09-6399-44CF-B193-1B4B8597079F-low.png

Figure 3-4, Figure 3-5 show the possible variation from ideal pulse width based on data sheet specifications for TPS1H100-Q1. Most devices will be well-matched and fall close to the ideal pulse-width curve, but as pulse-width decreases the output pulse-width may vary significantly for some devices.

GUID-8890A1A2-85C8-4736-8984-57D3CA2A0C66-low.png Figure 3-4 Device-to-Device Output Pulse-Width Variation, D = 50%
GUID-6DA4670E-E4B2-422B-AA2A-1DA1C3129BFC-low.png Figure 3-5 Device-to-Device Output Pulse-Width Variation, D = 10%

We can then take the pulse width accuracy compared to the input and correlate this into the formula below:

Equation 11. GUID-4B23D153-EC68-4A72-ADF7-A087AC47A399-low.png
Equation 11. GUID-0BD6FBF3-C4F2-40A6-AFDE-3F82B9FFC2D2-low.png
From Equation 16, we know that output PWM accuracy scales proportionally with respect to frequency and inversely with respect to duty cycle. Thus, delay mismatch has the greatest distortion effect at the highest frequencies and lowest duty cycles.