SLVAF93A october 2022 – april 2023 LP8764-Q1 , TPS6594-Q1
The registers in Table 9-1 and Table 9-2 must be restored to their default values before the register CRC is updated. This process is only applicable when the register CRC is enabled.
| Page 0 | Page 4 | ||
|---|---|---|---|
| Address | Default | Address | Default |
| 0x22 | 0x00 | 0x01 | 0x00 |
| 0x80 | 0x00 | 0x03 | 0x7F |
| 0x81 | 0x00 | 0x04 | 0x7F |
| 0x82 | 0x081 | 0x07 | 0x0A |
| 0x85 | 0x00 | ||
| 0x86 | 0x00 | ||
| 0x8F | 0x00 | ||
| 0x90 | 0x00 | ||
| 0x91 | 0x00 | ||
| 0x92 | 0x00 | ||
| 0x93 | 0x00 | ||
| 0x94 | 0x00 | ||
| 0x96 | 0x00 | ||
| 0x98 | 0x00 | ||
| 0x99 | 0x00 | ||
| 0x9A | 0x00 | ||
| 0x9B | 0x00 | ||
| 0x9C | 0x00 | ||
| 0x9D | 0x00 | ||
| 0x9E | 0x00 | ||
| 0x9F | 0x00 | ||
| 0xAB | 0x00 | ||
| 0xC9 | 0x00 | ||
| 0xCA | 0x00 | ||
| 0xCB | 0x00 | ||
| 0xCC | 0x00 | ||
| Page 0 | Page 4 | ||
|---|---|---|---|
| Address | Default | Register | Default |
| 0x80 | 0x00 | 0x01 | 0x00 |
| 0x81 | 0x00 | 0x03 | 0x7F |
| 0x82 | 0x081 | 0x04 | 0x7F |
| 0x85 | 0x00 | 0x07 | 0x0A |
| 0x86 | 0x00 | ||
| 0x8F | 0x00 | ||
| 0x90 | 0x00 | ||
| 0x91 | 0x00 | ||
| 0x92 | 0x00 | ||
| 0x93 | 0x00 | ||
| 0x94 | 0x00 | ||
| 0x96 | 0x00 | ||
| 0xAB | 0x00 | ||
| 0xC9 | 0x00 | ||
| 0xCA | 0x00 | ||
| 0xCB | 0x00 | ||
| 0xCC | 0x00 | ||