SLVAFO8A April   2024  – May 2024 DRV8214 , DRV8234

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: Need for Sensorless Designs
  5. 2Ripple Counting − Concept
    1. 2.1 Ripple Counting Algorithm Details
  6. 3Case Study: Robotic Wheel Drive
    1. 3.1 Robotic Wheel Motor Operating Conditions
    2. 3.2 Tuning Parameters for Ripple Counting
      1. 3.2.1 Resistance Parameters
      2. 3.2.2 KMC and KMC_SCALE
        1. 3.2.2.1 Tuning KMC_SCALE
        2. 3.2.2.2 Tuning KMC
    3. 3.3 Robotic Wheel Motor with Ripple Counting
      1. 3.3.1 Inrush and Steady State Performance
        1. 3.3.1.1 Motor Speed Calculation
      2. 3.3.2 Soft Start
      3. 3.3.3 Loaded Conditions
  7. 4Challenges and Workarounds
    1. 4.1 Low Average Currents
    2. 4.2 Motor Inertia During Stop
    3. 4.3 Inrush
    4. 4.4 High Load Conditions
  8. 5Summary
  9. 6References
  10. 7Revision History

Case Study: Robotic Wheel Drive

Autonomous Robots use brushed DC motors to drive the wheels that enable the robot move across floors. Owing to the autonomous nature of these devices, accurate and reliable position and speed control are critical to precise navigation and obstacle avoidance. This case study examines the tuning procedure and challenges of the ripple counting algorithm by taking a vacuum robot motor as an example. Optimized calibration through I2C results in similar performance, consequently eliminating the need for encoders.