SLVSB56C May 2012 – February 2014 TPS54160
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
MIN | MAX | |||
Input voltage | VIN | –0.3 | 65 | V |
EN(2) | –0.3 | 5 | ||
BOOT | 73 | |||
VSENSE | –0.3 | 3 | ||
COMP | –0.3 | 3 | ||
PWRGD | –0.3 | 6 | ||
SS/TR | –0.3 | 3 | ||
RT/CLK | –0.3 | 3.6 | ||
Output voltage | BOOT-PH | 8 | V | |
PH | –0.6 | 65 | ||
PH, 10-ns Transient | –2 | 65 | ||
Voltage Difference | PAD to GND | ±200 | mV | |
Source current | EN | 100 | μA | |
BOOT | 100 | mA | ||
VSENSE | 10 | μA | ||
PH | Current Limit | A | ||
RT/CLK | 100 | μA | ||
Sink current | VIN | Current Limit | A | |
COMP | 100 | μA | ||
PWRGD | 10 | mA | ||
SS/TR | 200 | μA | ||
Operating junction temperature | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TSTG | Storage temperature | –65 | 150 | °C | |
VESD(1) | Human Body Model (HBM) ESD Stress Voltage (2) QSS 009-105 (JESD22-A114A) |
TPS54160 | 1 | kV | |
Human Body Model (HBM) ESD Stress Voltage (2) QSS 009-105 (JESD22-A114A) |
TPS54160A | 2 | kV | ||
Charged Device Model (CDM) ESD Stress Voltage (3) QSS 009-147 (JESD22-C101B.01) |
500 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Supply input voltage range | 3.5 | 60 | V |
VO | Output voltage range | 0.8 | 58 | V |
IO | Output current range | 0 | 1.5 | A |
TJ | Junction Temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TPS54160 TPS54160A |
UNITS | ||
---|---|---|---|---|
DGQ (10 PINS) | DRC (10 PINS) | |||
θJA | Junction-to-ambient thermal resistance (standard board) | 62.5 | 40 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 83 | 65 | |
θJB | Junction-to-board thermal resistance | 28 | 8 | |
ψJT | Junction-to-top characterization parameter | 1.7 | 0.6 | |
ψJB | Junction-to-board characterization parameter | 20.1 | 7.5 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 21 | 7.8 |