SLVSJM6 November 2025 MSPM0G5187
UNICOMMUART Module
Functional
Data integrity issues in case glitches are introduced in IrDA mode
UNICOMM-UART supports IrDA but has limitations in noisy environments. Due to the lack of a glitch filter, data integrity issues can occur in IrDA mode when glitches appear on the data line. Since IrDA relies on edge detection logic, these glitches are misinterpreted as valid pulses, leading to unexpected data in the FIFO and issues with LTOUT computation.
No