SLVU264A November   2008  – October 2021 TPS54233

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1 Input / Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Loop Characteristics
    7. 2.7 Output Voltage Ripple
    8. 2.8 Input Voltage Ripple
    9. 2.9 Powering Up
  4. 3Board Layout
    1. 3.1 Layout
    2. 3.2 Estimated Circuit Area
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Layout

The board layout for the TPS54233EVM-373 is shown in Figure 3-1 through Figure 3-3. The topside layer of the EVM is laid out in a manner typical of a user application. The top and bottom layers are 2-oz. copper.

The top layer contains the main power traces for VIN, VOUT, and VPHASE. Also on the top layer are connections for the remaining pins of the TPS54233 and a large area filled with ground. The bottom layer contains ground and a signal route for the BOOT capacitor. The top and bottom and internal ground traces are connected with multiple vias placed around the board including ten vias directly under the TPS54233 device to provide a thermal path from the top-side ground plane to the bottom-side ground plane.

The input decoupling capacitors (C1, C2, and C3) and bootstrap capacitor (C4) are all located as close to the IC as possible. In addition, the voltage set-point resistor divider components are also kept close to the IC. The voltage divider network ties to the output voltage at the point of regulation, the copper VOUT trace past the output capacitor C9. For the TPS54233, an additional input bulk capacitor may be required, depending on the EVM connection to the input supply.

GUID-131383F7-94D1-48EE-A3A8-A8855EFFD83B-low.gifFigure 3-1 TPS54233EVM-373 Top-Side Layout
GUID-78A7EB50-937C-43E0-9C6E-DFD69DAE12B3-low.gifFigure 3-2 TPS54233EVM-373 Bottom-Side Layout
GUID-ACFE8C94-2A38-426A-B3F1-A4CC87E46545-low.gifFigure 3-3 TPS54233EVM-373 Top-Side Assembly