SLVU276A February   2009  – October 2021 TPS54332

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input and Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Eco-mode Operation
  4. 3Board Layout
    1. 3.1 Layout
    2. 3.2 Estimated Circuit Area
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Output Voltage Ripple

Figure 2-7 shows the TPS54332EVM-416 output voltage ripple. The output current is the rated full load of 3.5 A and VIN = 12 V. The ripple voltage is measured directly across the output capacitors.

GUID-07E748BB-9BA0-4EEC-94D1-0E7A4AF4B350-low.gifFigure 2-7 TPS54332EVM-416 Output Ripple