SLVU437B October 2011 – June 2021 TPS62130 , TPS62131 , TPS62132 , TPS62133 , TPS62140 , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62151 , TPS62152 , TPS62153
| J1 – VIN | Positive input connection from the input supply for the EVM. Use when the steady-state input current is less than 1 A. Otherwise, use J8. |
| J2 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
| J3 – GND | Return connection from the input supply for the EVM. Use when the steady-state input current is less than 1 A. Otherwise, use J8. |
| J4 – VOUT | Output voltage connection. Use when the steady-state output current is less than 1 A. Otherwise, use J9. |
| J5 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
| J6 – GND | Output return connection. Use when the steady-state output current is less than 1 A. Otherwise, use J9. |
| J7 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
| J8 – VIN/GND | Pin 1 is the positive input connection with pin 2, serving as the return connection. Use this terminal block if the steady-state input current is greater than 1 A. |
| J9 – VOUT/GND | Pin 2 is the output voltage connection with pin 1, serving as the output return connection. Use this terminal block if the steady-state output current is greater than 1 A. |
| J10 – SS/TR & GND | The SS/TR input appears on pin 1 of this header with a convenient ground on pin 2 |
| JP1 – EN | EN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
| JP2 – DEF | DEF pin input jumper. Place the supplied jumper across HIGH and DEF to set the output voltage at 5% above nominal. Place the jumper across LOW and DEF to set the output voltage at the nominal level. |
| JP3 – FSW | FSW pin input jumper. Place the supplied jumper across 1.25MHz and FSW to operate the IC at a reduced switching frequency of nominally 1.25 MHz. Place the jumper across 2.5MHz and FSW to operate the IC at the full switching frequency of nominally 2.5 MHz. |
| JP4 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP4 to connect the PG pin pullup resistor to Vout. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 2 to pull up the PG pin to a different level. This externally applied voltage must remain below 7 V. |