SLVU677A August 2012 – August 2021 TPS54494
The output voltage ripple of converter 2 on the TPS54494EVM is shown in Figure 4-13. The output current is the rated full load of 2 A.
Figure 4-13 TPS54494EVM Converter 2 Output Voltage RippleThe output voltage ripple of converter 2 on the TPS54494EVM during Eco-mode™ operation at no load is shown in Figure 4-14.
Figure 4-14 TPS54494EVM Converter 2
Eco-mode™ Output Voltage Ripple at No Load