SLVUAK3C February 2016 – May 2021 TPS82130 , TPS82140 , TPS82150
The PWR720 evaluation module (EVM) facilitates the evaluation of the TPS82130/40/50 MicroSiP™ power modules. The device outputs a 1.8-V output voltage at up to 3-A of output current from input voltages between 3 V and 17 V.