SLVUBI2A July 2018 – October 2020 TPS650330-Q1 , TPS650331-Q1
In some circumstances, TI may provide customized, pre-programmed devices for the camera application. Contact a local TI sales representative for more information.
The Device Configuration tabs in the GUI can be used to define custom settings for TI to pre-program into the device Non-Volatile Memory (NVM). Before beginning the spin definition, see the Camera PMIC Spin Selection Guide to determine if there is an exisiting spin that is already compatible with the target application and the image sensor or both.
Since the visual instruments in the Device Configuration page link directly to the corresponding bits and registers in the Register Map page, the Device Configuration page can be used to quickly define desired OTP register settings.