SLVUBT8B November   2020  – June 2022 LP8764-Q1 , TPS6594-Q1

 

  1.   Scalable PMIC's GUI User’s Guide
  2.   Trademarks
  3. Introduction
  4. Supported Features
  5. Revisions
  6. Overview
  7. Getting Started
    1. 5.1 Finding the GUI
    2. 5.2 Downloading the Required Software
    3. 5.3 Launching the GUI
    4. 5.4 Connecting to a PMIC
  8. Quick-start Page
    1. 6.1 Device Scan Results
    2. 6.2 Configuration and Monitoring
      1. 6.2.1 System Info
      2. 6.2.2 BUCK
      3. 6.2.3 LDO
      4. 6.2.4 GPIO
      5. 6.2.5 Interrupts
      6. 6.2.6 Miscellaneous Settings
      7. 6.2.7 Advanced
  9. Register Map Page
  10. NVM Configuration Page
    1. 8.1 Creating a Custom Configuration
      1. 8.1.1 Static Configuration
      2. 8.1.2 Pre-Configurable Mission States (PFSM)
        1. 8.1.2.1 Creating a State Diagram
        2. 8.1.2.2 Global Settings
        3. 8.1.2.3 Power Sequence
          1. 8.1.2.3.1 Power Sequence Resources and Commands
          2. 8.1.2.3.2 Sub-sequences
          3. 8.1.2.3.3 Power Sequence Editing Tools
        4. 8.1.2.4 Trigger Settings
        5. 8.1.2.5 Trigger Priority List
        6. 8.1.2.6 PFSM Validation
    2. 8.2 Program
      1. 8.2.1 Program an Existing NVM Configuration
      2. 8.2.2 NVM Configuration Special Use Case: Changing the Communication Interface
      3. 8.2.3 Lock Option During NVM Programming
  11. NVM Validation Page
  12. 10Watchdog Page
  13. 11Additional Resources
  14. 12Appendix A: Troubleshooting
    1. 12.1 Hardware Platform Not Recognized
    2. 12.2 PMIC Device Not Found
    3. 12.3 I2C2 is configured but not connected
  15. 13Appendix B: Advanced Topics
    1. 13.1 Scripting Window
  16. 14Appendix C: Known Limitations
  17. 15Appendix D: Migration Topics
    1. 15.1 Migrating from LP8764-Q1 PG1.0 to PG2.0
    2. 15.2 Update the PFSM to Include the PFSM_START State
    3. 15.3 Update Timing Delays
    4. 15.4 Update Trigger Priority and Settings
  18. 16Revision History

NVM Configuration Page

The NVM configuration page is the main feature of the GUI and highlights the configurability of the PMIC. The configuration is comprised of the static and dynamic (PFSM) settings which are customizable for a broad range of applications. The NVM configuration page also provides the interface to download the configuration into the NVM of a target device. The download can be done after completion of creating a custom configuration, or this can be done with an existing NVM configuration.