SLVUBX2A August   2020  – March 2021 TPS62912 , TPS62913

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
      4.      8
      5.      9
      6.      10
      7.      11
  3.   12
    1.     13
    2.     14
  4.   15
  5.   16
  6.   17
    1.     18
  7.   19
  8.   20
  9.   21

Performance Specification

Table 1-1 and Table 1-2 provides a summary of the TPS6291xEVM-077 performance specifications.

Table 1-1 TPS62913EVM-077 Performance Specification Summary
SpecificationTest ConditionsMINTYPMAXUnit
Input VoltageJP2 open or across 1 MHz and S-CONF31217V
Output Voltage Setpoint1.2V
Output Current03A
S-CONF (R4) Setting1 MHz with SYNC available, no spread spectrum, output discharge enabled52.3
Table 1-2 TPS62912EVM-077 Performance Specification Summary
Specification

Test Conditions

MIN TYP MAX Unit
Input Voltage 3.5 12 17 V
Output Voltage Setpoint 3.3 V
Output Current 0 2 A
S-CONF (R4) Setting 2.2 MHz with SYNC available, no spread spectrum, output discharge enabled 27.4