SLVUBX4A November 2020 – February 2022 LP8764-Q1
The LP8764x-Q1 Evaluation Module (EVM) highlights the performance and flexibility of the LP8764x-Q1 power management integrated circuit (PMIC). The modular design allows the EVMs to be stacked to provide a multi-PMIC solution with a single PMIC acting as the controller and up to five PMICs as target. This document should be used in conjunction with the Scalable PMIC's GUI User’s Guide and the LP8764-Q1 Four-Phase, 20-A Buck Converter With Integrated Switches datasheet.
High current connectors are marked with maximum current text next to the corresponding connector.