SLVUBX4A November 2020 – February 2022 LP8764-Q1
The EVM can be powered solely from the 5 V USB connection, provided that the total power taken from the USB port is less than 2 W. This removes the requirement for a separate supply when evaluating a number of the digital features of the PMIC with the EVM.
The distinguishing characteristics of the target EVM are the PMIC and the jumper position on J22. With the jumper on J22 placed in the target position, SPMI connection between controller and target EVMs is enabled. When EVM is defined as target the EVM I2C pull-ups are disabled to avoid too strong pull-up on I2C bus. Once the controller and target devices are stacked, supplying power on J9 is the only requirement for getting started. VCCA is distributed across all stacked boards through J28. The power supply can be applied to any of the available J9 terminals in the stack.