SLVUC05A November 2020 – July 2022 TPS25750
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x0D | DEVICE_CAPABILITIES | RO | 4 | no |
Bits | Name | Description | |
---|---|---|---|
31:8 | Reserved | ||
7 | I2CmLevel | Pull-up voltage required for I2Cm port. | |
0b | 1.8V or 3.3V | ||
1b | 3.3V | ||
6:5 | BC1p2Supported | BC 1.2 support capability. | |
00b | Not supported. | ||
01b | Only source supported. | ||
10b | Reserved | ||
11b | |||
4:3 | Reserved | ||
2 | UsbPdCapability | USB Power Delivery capability. | |
0b | Supported | ||
1b | Not supported. | ||
1:0 | PowerRole | Power Role capability. | |
00b | Both source and sink roles supported (DRP). | ||
01b | Source-only. | ||
10b | |||
11b | Source-only. |