SLVUC22 July   2021 TPS62912 , TPS62913

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 EVM Features and Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Enable Level Shifter and Adjustable Threshold Voltage
      3.      Power Good Level Shifter
      4. 1.2.3 NR/SS Capacitor
      5. 1.2.4 Feedforward Capacitor
      6. 1.2.5 S-CONF Resistor
      7. 1.2.6 Loop Response Measurement
      8. 1.2.7 Single LC Filter Operation
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Ripple Measurement
  4. 3Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  7. 6Bill of Materials

S-CONF Resistor

R1 selects the switching frequency when no jumper is installed in J1. R1 selects the settings for spread spectrum, output discharge, and clock synchronization settings. This resistor can be changed or a jumper can be used with J1 to select the VIN (2.2 MHz) or GND (1 MHz) settings. See the TPS62913 data sheet for details.