SLVUCU6A November   2023  – October 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Getting Started
    2. 2.2 EVM Details
      1. 2.2.1 Terminal Blocks
      2. 2.2.2 Test Point Descriptions
      3. 2.2.3 Configuration Headers
      4. 2.2.4 Connectors
      5. 2.2.5 Dip Switches
      6. 2.2.6 EVM Control and GPIO
    3. 2.3 Customization
      1. 2.3.1 Changing the Communication Interface
      2. 2.3.2 Changing the Phase Configuration
  9. 3Software
    1. 3.1 GUI Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation
  13. 7Revision History

Changing the Communication Interface

The default settings for communication with the PMIC is I2C. Changing to SPI requires a minor change to the jumper settings. These jumper settings are highlighted in red in Figure 2-3. The first jumper to place is on the SPI_EN option on connector J20. Placing this jumper connects the microcontroller to the SPI bus, which is connected to the PMIC. The other two jumpers that need to be connected are GPIO1 to SDA2/SDO on J20 and GPIO2 to SCL2/CS0 on J25. These jumpers connect the CS and SDO signals from the MCU to the GPIO pins of the TPS6522x through a level shifter.

TPS65224Q1EVM Interface Settings for SPI
                    Communication Figure 2-3 Interface Settings for SPI Communication