SLVUD20 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Quick Start
    2. 2.2 LaunchXL-F280049C Setup
    3. 2.3 LED Indicators
    4. 2.4 Jumper Information
    5. 2.5 Test Points
    6. 2.6 Hardware Variant Configuration
    7. 2.7 SPI Variant Configuration
    8. 2.8 MCx Variant Configuration
  9. 3Software
    1. 3.1 DRV8376EVM GUI Software
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

MCx Variant Configuration

To use the DRV8376EVM using the MCx variant IC, use the tables and figure below to configure the device correctly. Make sure the resistors for SPI variant are unpopulated or DNP, that R17, R18, and R19 are populated with 0 ohm resistors or shorted, and R20 is populated with a 5.1k ohm resistor.

The MCx variant of the DRV8376 IC utilizes the Hardware variant resistors for configuration of MODE, GAIN_SLEW_tLOCK, DIR, and ADVANCE.

DRV8376EVM MCx Configuration
                    Resistors Figure 2-14 MCx Configuration Resistors
Table 2-7 MODE Pin Configuration
MODE Pin Hall Configuration Modulation ASR and AAR Mode

DRV8376EVM

Connect to AGND Analog Hall Input Asynchronous ASR and AAR Disabled Populate R57 with 0 ohm resistor or short
22k ohm to AGND Digital Hall Input Asynchronous ASR and AAR Disabled Populate R57 with 22k ohm resistor

100k ohm to AGND

Analog Hall Input Synchronous ASR and AAR Disabled Populate R57 with 100k ohm resistor

Hi-Z

Digital Hall Input Synchronous ASR and AAR Disabled Populate R57 with >200k ohm resistor

100k ohm to GVDD

Analog Hall Input Synchronous ASR and AAR Enabled Populate R53 with 100k ohm resistor

22k ohm to GVDD

Digital Hall Input Synchronous ASR and AAR Enabled Populate R53 with 22k ohm resistor

Connect to GVDD

Digital Hall Input Synchronous ASR and AAR Enabled Populate R53 with 0 ohm resistor or short
Table 2-8 GAIN_SLEW_tLOCK Pin Configuration
GAIN_SLEW_tLOCK Pin GAIN SLEW LOCK_DET_TIME DRV8376EVM
Connected to AGND 0.4V/A 1.1V/ns 500ms Populate R58 with 0 ohm resistor or short
22k ohm to AGND 0.4V/A 1.1V/ns 5000ms Populate R58 with 22k ohm resistor
100k ohm to AGND 0.4V/A 0.25V/ns 500ms Populate R58 with 100k ohm resistor
Hi-Z 0.4V/A 0.25V/ns 5000ms Populate R58 with >200k ohm resistor
100k ohm to GVDD 2.5V/A 1.1V/ns 500ms Populate R54 with 100k ohm resistor
22k ohm to GVDD 2.5V/A 1.1V/ns 5000ms Populate R54 with 22k ohm resistor
Connected to GVDD 2.5V/A 0.25V/ns 500ms Populate R54 with 0 ohm resistor or short
Table 2-9 DIR Pin Configuration
DIR pin DIR operation DRV8376EVM

Connect to GND

Disable direction change feature

Populate R59 with 0 ohm resistor or short
Table 2-10 ADVANCE Pin Configuration

Advance Pin

Phase Advance Setting

DRV8376EVM

Connected to AGND Populate R60 with 0 ohm resistor or short
22k ohm to AGND Populate R60 with 22k ohm resistor
100k ohm to AGND 11° Populate R60 with 100k ohm resistor
Hi-Z 15° Populate R60 with >200k ohm resistor
100k ohm to GVDD 20° Populate R56 with 100k ohm resistor
22k ohm to GVDD 25° Populate R56 with 22k ohm resistor
Connected to GVDD 30° Populate R56 with 0 ohm resistor or short