SLVUDI2 September 2025
BeagleBone Green Eco integrates the Texas Instruments AM335x 1GHz Arm Cortex-A8 processor that combines computational processing, graphics acceleration, and real-time control functionality within a single SoC. The architecture implements ARMv7-A with NEON™ Single Instruction, Multiple Data (SIMD) engine and VFPv3 floating-point unit for efficient execution of complex computational tasks, while maintaining power efficiency for embedded applications.
A distinctive feature is the Programmable Real-time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS), comprising dual 32-bit RISC cores operating independently from the main Arm processor. These PRUs enable deterministic real-time control with sub-microsecond response times and implementation of specialized industrial communication protocols. The AM335x supports high-level operating systems including Linux and real-time operating systems through TI's Processor SDK and development environments.