SLVUDI2 September 2025
The first I2C bus is utilized for reading EEPROMS on cape add-on boards. This bus cannot be used for other digital I/O operations, without interfering with EEPROM read function. The bus can; however, still be used to add other I2C devices at available addresses. The second I2C bus is available to configure and use.
| P9 | P8 | |||||||||
| DGND | 1 | 2 | DGND | DGND | 1 | 2 | DGND | |||
| VDD_3V3B | 3 | 4 | VDD_3V3 | MMC1_DAT6 | 3 | 4 | MMC1_DAT7 | |||
| VDD_5V | 5 | 6 | VDD_5V | MMC1_DAT2 | 5 | 6 | MMC1_DAT3 | |||
| SYS_5V | 7 | 8 | SYS_5V | TIMER4 | 7 | 8 | TIMER7 | |||
| PWR_BUT | 9 | 10 | SYS_RESETn | TIMER5 | 9 | 10 | TIMER6 | |||
| UART4_RXD | 11 | 12 | GPIO1_28 | GPIO1_13 | 11 | 12 | GPIO1_12 | |||
| UART4_TXD | 13 | 14 | EHRPWM1A | EHRPWM2B | 13 | 14 | GPIO0_26 | |||
| GPIO1_16 | 15 | 16 | EHRPWM1B | GPIO1_15 | 15 | 16 | GPIO1_14 | |||
| I2C1_SCL | 17 | 18 | I2C1_SDA | GPIO0_27 | 17 | 18 | GPIO2_1 | |||
| I2C2_SCL | 19 | 20 | I2C2_SDA | EHRPWM2A | 19 | 20 | MMC1_CMD | |||
| UART2_TXD | 21 | 22 | UART2_RXD | MMC1_CLK | 21 | 22 | MMC1_DAT5 | |||
| GPIO1_17 | 23 | 24 | UART1_TXD | MMC1_DAT | 23 | 24 | MMC1_DAT1 | |||
| GPIO3_21 | 25 | 26 | UART1_RXD | MMC1_DAT0 | 25 | 26 | GPIO1_29 | |||
| GPIO3_19 | 27 | 28 | SPI1_CS0 | LCD_VSYNC | 27 | 28 | LCD_PCLK | |||
| SPI1_D0 | 29 | 30 | SPI1_D1 | LCD_HSYNC | 29 | 30 | LCD_DE | |||
| SPI1_SCLK | 31 | 32 | VDD_ADC | LCD_DATA14 | 31 | 32 | LCD_DATA15 | |||
| AIN4 | 33 | 34 | GNDA_ADC | LCD_DATA13 | 33 | 34 | LCD_DATA11 | |||
| AIN6 | 35 | 36 | AIN5 | LCD_DATA12 | 35 | 36 | LCD_DATA10 | |||
| AIN2 | 37 | 38 | AIN3 | LCD_DATA8 | 37 | 38 | LCD_DATA9 | |||
| AIN0 | 39 | 40 | AIN1 | LCD_DATA6 | 39 | 40 | LCD_DATA7 | |||
| CLKOUT2 | 41 | 42 | GPIO0_7 | LCD_DATA4 | 41 | 42 | LCD_DATA5 | |||
| DGND | 43 | 44 | GPIO0_8 | LCD_DATA2 | 43 | 44 | LCD_DATA3 | |||
| DGND | 45 | 46 | GPIO0_9 | LCD_DATA0 | 45 | 46 | LCD_DATA1 | |||