SLVUDI2 September 2025
BeagleBone Green Eco incorporates 512MB of DDR3L SDRAM (Kingston D2516ECMDXGJDI-U), providing the main system memory for applications and operating system functions. The memory communicates with the AM335x processor through a 16-bit data bus operating at speeds up to 800MT/s.
DDR3L technology operates at 1.35V (compared to 1.5V for standard DDR3), improving energy efficiency while maintaining performance. This makes the board an excellent choice for both battery-powered and continuously-powered applications.
The memory interface includes data lines (D0–D15), address lines (A0–A15), bank address lines (BA0–BA2), and control signals (CLK, CKE, CS, RAS, CAS, and WE) connected directly to the processor. The interface also features differential data strobe signals (DQS0/DQS0N and DQS1/DQS1N) to provide accurate data transfer timing, particularly at high speeds.
For system development and debugging, all memory address and data lines are accessible through test points on the board. During normal operation, the memory automatically enters self-refresh mode when the system enters low-power states, helping to conserve energy while preserving data.
The DDR3L memory is completely managed by the AM335x processor, and developers typically do not need to interact with memory directly as the operating system and software development tools handle memory management automatically.
Figure 2-7 DDR3L SDRAM Interface Block
Diagram