SLVUDK6A October   2025  – November 2025 TRF3302-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
      1. 3.2.1 PCB Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1.     Trademarks
  9. 5Revision History

Kit Contents

Table 1-1 lists the contents of the EVM kit. The EVM default is tuned to 1300MHz to 1630MHz (L1 band) and includes parts to reconfigure the EVM to 1165MHz to 1320MHz (L2/L5 band). Contact the Texas Instruments Customer support Center if any components are missing.

Table 1-1 EVM Contents
ItemDescriptionQuantity
TRF3302Q1EVMEvaluation board1
0402DC-11NXGRW11nH inductor3